HomeServerConnector
Child classes
Properties
Classes
_CameraArchive
_CameraPicture
_CommunicationObject
_Connection
_DataArchive
_MessageArchive
_Scene
_Sequence
_UniversalTimer
_VacationCalendar
Properties
CONNECTION_STATE Number
Connection status.
Properties
| Name | Type | Optional | Description |
|---|---|---|---|
|
INIT |
Number |
|
Initialised or initialisation is running |
|
CONNECTING |
Number |
|
Connection is being established |
|
OPEN |
Number |
|
Connected |
|
CLOSING |
Number |
|
Connection is closed |
|
CLOSED |
Number |
|
Connection is closed |
|
DESTROYED |
Number |
|
Object is already enabled |
DATE_TYPE Number
Date types.
Properties
| Name | Type | Optional | Description |
|---|---|---|---|
|
WEEKDAY |
Number |
|
Days of the week |
|
RANGE |
Number |
|
Time period |
|
DAY |
Number |
|
Single day (with placeholder) |
EVENT_FILTER Number
Types of days.
Properties
| Name | Type | Optional | Description |
|---|---|---|---|
|
ALWAYS |
Number |
|
Always |
|
NORMAL |
Number |
|
Only normal days (not a public holiday or holiday) |
|
HOLIDAY |
Number |
|
Public holiday |
|
VACATION |
Number |
|
Holidays |
|
NEVER |
Number |
|
Never |
TIME_TYPE Number
Time types.
Properties
| Name | Type | Optional | Description |
|---|---|---|---|
|
TIME |
Number |
|
Time |
|
SUNRISE |
Number |
|
Sunrise |
|
SUNSET |
Number |
|
Sunset |
Method
createConnection(user, pw[, options]) → Object
Returns an instance of the class HomeServerConnector._Connection.
Example
Call
var conn = HomeServerConnector.createConnection("user1", "pw1", {"host": "192.168.123.234", "port": 443, "protocol": "wss"});
Parameters
| Name | Type | Optional | Description |
|---|---|---|---|
|
user |
String |
|
User name for logging into the HS. |
|
pw |
String |
|
Password for the user. |
|
options |
Object |
Yes |
Connection information: |
Properties
| Name | Type | Optional | Description |
|---|---|---|---|
|
options.host |
String |
Yes |
IP address of the HS. |
|
options.port |
Number |
Yes |
Port of the HS. |
|
options.protocol |
String |
Yes |
Protocol used to address the HS. Is either "ws" or "wss" (default value). |
- Returns
-
ObjectInstance of the class HomeServerConnector._Connection.